PratiKa wander plug - straight - 16 A - 3P + N + E - 380...415 V AC - IP67

PKE16M735
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Pratika industrial wander plug with captive screws connection is straight. It has 3P+N+E poles, rated current is 16A and the operating voltage is 400VAC. The dimensions of the base plate are (W) 89mm x (H) 142mm. The degree of protection is IP67 and IK08. The fire resistance is 850°C. The cable entries are for flexible or rigid cables. The size of the cable entries in 16A is 8mm to 15mm for 1mm² to 4mm² cables. The color of the socket is light grey (RAL 7035) with red easy identification of the operating voltage. The frequency is 50Hz or 60Hz. The clock position of contact is 6h.

Product Details

Activity HDCWD
Part Number PKE16M735
Product Type wander plug
Unit Type Of Package 1 Pc
Number Of Units In Package 1 1
Package 1 Weight 222.0 g
Green Premium Label No
Breaking Capacity 25kA
Range PratiKa
Package1 Length*Width*Height (dimensions) 8.7 x 8.8 x 15.6 cm

Seller Information

Documents

Reviews