![Pilot lightplasticgreenØ 22 mmwith integral LED24 V AC/DC main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/x/a/xa2evb3lc_1.jpg)
Pilot lightplasticgreenØ 22 mmwith integral LED24 V AC/DC
Incl. Tax
Incl. Tax
All Sellers
![Pilot lightplasticgreenØ 22 mmwith integral LED24 V AC/DC](https://eshop-th.se.com/media/catalog/product/x/a/xa2evb3lc_1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Pilot lightplasticgreenØ 22 mmwith integral LED24 V AC/DC
Incl. Tax
Incl. Tax
Description
- This Harmony XA2 green pilot light with integral LED is supplied with 24V AC/DC
- This single component pilot light provides clear visual feedback on the status of your machines
- It is easily installed into a standard 22mm diameter panel cut-outs and connected to control circuits with classic screw-clamp connections
- It is clearly distinguishable visually at a distance due to clear colors and illumination via integral LEDenabling complex machine statuses to be read at a glance
- It has an IP40 protection index
- It has high endurance LED lighting for less replacement and process downtimes
Product Details
Activity | IDSIG |
---|---|
Part Number | XA2EVB3LC |
Product or component type | Monolithic pilot light |
Product Type | Harmony Easy XA2E |
tax text on product card | Incl. Tax |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 0.02 kg |
Color | Green |
Range of Product | Harmony Easy XA2 |
Supply Voltage | 24 V AC/DC |
Device Short Name | XA2 |
Breaking Capacity | 25kA |
Product Category | Pilot Light |
Range | Harmony Easy XA2E |
Package1 Length*Width*Height (dimensions) | 53.91 x 28.95 x 20.4 cm |