Photoelectric sensors XU, miniature, reflex, Sn=6 m, PNP, connector M8
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Photoelectric sensors XU, miniature, reflex, Sn=6 m, PNP, connector M8
Incl. Tax
Incl. Tax
Description
Product Details
Package 1 Weight | 17 g |
---|---|
Show Accessory | No |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | OsiSense XU |
Package1 Length*Width*Height (dimensions) | 17 g |