![7"W touch panel display, 1COM, 2Ethernet, USB host&device, 24VDC main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/p/f/pfxstm6400wad.jpg)
7"W touch panel display, 1COM, 2Ethernet, USB host&device, 24VDC
Incl. Tax
Incl. Tax
All Sellers
![7](https://eshop-th.se.com/media/catalog/product/p/f/pfxstm6400wad.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
7"W touch panel display, 1COM, 2Ethernet, USB host&device, 24VDC
Incl. Tax
Incl. Tax
Description
Product Details
Activity | IDHMI |
---|---|
Part Number | PFXSTM6400WAD |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Pro-face STM6000 |
Package1 Length*Width*Height (dimensions) | 0 x 201.2 x 137.2 mm |