![7 inch Wide HMI, WVGA, 16M colors, Analog, Ethernet I/F x1, COM I/F x2, USB A I/F x1, USB micro-B I/F x1, DC24V main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/p/f/pfxet6400wad.jpg)
7 inch Wide HMI, WVGA, 16M colors, Analog, Ethernet I/F x1, COM I/F x2, USB A I/F x1, USB micro-B I/F x1, DC24V
Incl. Tax
Incl. Tax
All Sellers
![7 inch Wide HMI- WVGA- 16M colors- Analog- Ethernet I/F x1- COM I/F x2- USB A I/F x1- USB micro-B I/F x1- DC24V](https://eshop-th.se.com/media/catalog/product/p/f/pfxet6400wad.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
7 inch Wide HMI, WVGA, 16M colors, Analog, Ethernet I/F x1, COM I/F x2, USB A I/F x1, USB micro-B I/F x1, DC24V
Incl. Tax
Incl. Tax
Description
Product Details
Activity | IDHMI |
---|---|
Part Number | PFXET6400WAD |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Pro-face ET6000 |
Package1 Length*Width*Height (dimensions) | 0 x 206 x 151 mm |