power meter PowerLogic PM5110, modbus, up to 15th Harmonic, 1DO 33 alarms + Extension Warranty 2 year
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
power meter PowerLogic PM5110, modbus, up to 15th Harmonic, 1DO 33 alarms + Extension Warranty 2 year
Incl. Tax
Incl. Tax
Description
Product Details
Package 1 Weight | 449.0 g |
---|---|
Show Accessory | No |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | PowerLogic |
Package1 Length*Width*Height (dimensions) | 449.0 g |