Power Factor controller, PowerLogic PFC Controller, VPL 12
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Power Factor controller, PowerLogic PFC Controller, VPL 12
Incl. Tax
Incl. Tax
Description
Product Details
Activity | DPLVP |
---|---|
Part Number | VPL12N |
Product Type | power factor controller |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 724.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | VarPlus Logic |
Package1 Length*Width*Height (dimensions) | 9.2 x 17.7 x 18.4 cm |