![Switch, Zencelo, 1 gang, with LED indicator, silver satin main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/e/8/e8431lv_sa.jpg)
Switch, Zencelo, 1 gang, with LED indicator, silver satin
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | E8431LV_SA |
Product Type | Switch |
Package 1 Weight | 83.7 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Zencelo E |
Package1 Length*Width*Height (dimensions) | 54 x 87.2 x 87.2 mm |
Pincode Group | Thailand |