Switch disconnector iSW - 3P - 40 A - 415 V
Description
- This Acti9 iSW is a modular and reliable switch disconnector
- it is a 3P, rated current is 40A, and operating voltage is 415VAC
- Electrical endurance goes up to 15000 cycles, and Mechanical endurance goes up to 20000 cycles
- The operating temperature is -25°C to +60°C
- The storage temperature is -40°C to +85°C
- The degree of protection is IP20 and IP40 in an enclosure
- It is DIN rail mountable
- The width in 9mm pitches is 6
- The dimensions are (W) 54mm x (H) 85mm x (D) 73mm
- This switch disconnector is used for control and isolation
- This product is compliant with EN/IEC 60947-3
Product Details
Activity | HDCFD |
---|---|
Part Number | A9S65340 |
Control Type | Toggle |
Poles Description | 3P |
Warranty Period | 18 months |
Product or component type | Switch disconnector |
Product Type | Acti 9 iSW & SW |
tax text on product card | Incl. Tax |
Wire Stripping Limit | 9 mm |
Mechanical Durability | 20000 cycles |
Electric Durability | 15000 cycles |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 250.5 g |
Device Short Name | iSW |
Device Application | Control, Isolation |
Breaking Capacity | 25kA |
Product Category | Acti9 Switch Disconnectors |
Range | Acti 9 iSW & SW |
Package1 Length*Width*Height (dimensions) | 9.5 x 7.5 x 5.5 cm |