Switch Acti9 iSW - 4 poles - 20 A - 415V
Description
- This Acti9 iSW is a modular and reliable switch disconnector
- it is a 4P, rated current is 20A, and operating voltage is 415VAC
- Electrical endurance goes up to 30000 cycles, and Mechanical endurance goes up to 300000 cycles
- The operating temperature is -20°C to +50°C
- The storage temperature is -40°C to +70°C
- The degree of protection is IP20 and IP40 in an enclosure
- It is DIN rail mountable
- The width in 9mm pitches is 4
- The dimensions are (W) 36mm x (H) 77mm x (D) 70mm
- This switch disconnector is used for control
- This product is compliant with EN/IEC 60669-2-4
Product Details
Activity | HDCFD |
---|---|
Part Number | A9S60420 |
Control Type | Toggle |
Poles Description | 4P |
Warranty Period | 18 months |
Product or component type | Switch disconnector |
Product Type | Acti 9 iSW & SW |
tax text on product card | Incl. Tax |
Wire Stripping Limit | 9 mm |
Mechanical Durability | 300000 cycles |
Electric Durability | 30000 cycles |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 132 g |
Device Short Name | iSW |
Device Application | Control |
Product Category | Acti9 Switch Disconnectors |
Range | Acti 9 iSW & SW |
Package1 Length*Width*Height (dimensions) | 7.9 x 3.5 x 7 cm |