Switch, Avataron A , 16AX 250V, 2 Way, S sized, Black
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Switch, Avataron A , 16AX 250V, 2 Way, S sized, Black
Incl. Tax
Incl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | M3T31_2_BK |
Product Type | Switch |
Package 1 Weight | 22.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | AvatarON A |
Package1 Length*Width*Height (dimensions) | 33 x 23.1 x 69.3 mm |
Pincode Group | Thailand |