Surround and Gridplate for 1.5M Sized Module, Horizontal, White
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Surround and Gridplate for 1.5M Sized Module, Horizontal, White
Incl. Tax
Incl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | A8401MH_WE |
Product Type | Cover Frame With Fixing Frame |
Package 1 Weight | 73.9 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | ZENcelo |
Package1 Length*Width*Height (dimensions) | 14.8 x 70 x 120 mm |
Pincode Group | Thailand |