Surface mounting box, AvatarOn A, White
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Surface mounting box, AvatarOn A, White
Incl. Tax
Incl. Tax
Description
Product Details
Package 1 Weight | 48.5 g |
---|---|
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | AvatarOn |
Package1 Length*Width*Height (dimensions) | 48.5 g |