Solid state modular relay, Harmony, 6A, DIN rail mount, DC swtching, input 4...32V DC, output 1…60V DC
Description
Product Details
Activity | IDSIG |
---|---|
Part Number | SSM1D26BD |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Harmony Solid State Relays |
Package1 Length*Width*Height (dimensions) | 0 x 11 x 90.3 mm |