![Square D Classic Main Breaker Load Center - 250A - surface mounted - 24 ways main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/q/o/qo3-250ez24gsn.jpg)
Square D Classic Main Breaker Load Center - 250A - surface mounted - 24 ways
Incl. Tax
Incl. Tax
All Sellers
![](https://eshop-th.se.com/media/catalog/product/q/o/qo3-250ez24gsn.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Square D Classic Main Breaker Load Center - 250A - surface mounted - 24 ways
Incl. Tax
Incl. Tax
Description
Product Details
Activity | HDCFD |
---|---|
Part Number | QO3-250EZ24G/SN |
Product Type | Load Center |
Package 1 Weight | 0 |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Square D Load Center (TH) |
Package1 Length*Width*Height (dimensions) | 130 x 381 x 605 mm |
Pincode Group | Thailand |