Square D Classic - Key lock
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Square D Classic - Key lock
Incl. Tax
Incl. Tax
Description
Product Details
Activity | HDCFD |
---|---|
Part Number | 1330.05.2A |
Product Type | Lock |
Package 1 Weight | 0 |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Square D Load Center (TH) |
Package1 Length*Width*Height (dimensions) | 10 x 10 x 10 mm |
Pincode Group | Thailand |