Square D Classic+ Consumer Unit - Surface mounted - 14 ways
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Square D Classic+ Consumer Unit - Surface mounted - 14 ways
Incl. Tax
Incl. Tax
Description
Product Details
Activity | HDCFD |
---|---|
Part Number | S9HCL114 |
Product Type | Consumer Unit |
Package 1 Weight | 2.83 kg |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Square D enclosures |
Package1 Length*Width*Height (dimensions) | 396 x 213 x 103 mm |
Pincode Group | Thailand |