![Spacer, Acti9, set of 5, 9 mm pitch, white main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/a/9/a9a27062_1.jpg)
Spacer, Acti9, set of 5, 9 mm pitch, white
Product Details
Activity | HDCFD |
---|---|
Part Number | A9A27062 |
Warranty Period | 18 months |
Product Type | Acti 9 iC60 |
tax text on product card | Incl. Tax |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 81 g |
Product Category | Acti9 Miniature Circuit Breakers - MCBs |
Range | Acti 9 iC60 |
Package1 Length*Width*Height (dimensions) | 8.6 x 7 x 4.5 cm |