![Single phase power supply100...240V input24V DC output250W105A main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/a/b/abl2rem24100k_1.jpg)
Single phase power supply100...240V input24V DC output250W105A
Incl. Tax
Incl. Tax
All Sellers
![Single phase power supply100...240V input24V DC output250W105A](https://eshop-th.se.com/media/catalog/product/a/b/abl2rem24100k_1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Single phase power supply100...240V input24V DC output250W105A
Incl. Tax
Incl. Tax
Product Details
Activity | IDMST |
---|---|
Part Number | ABL2REM24100K |
Watt | 250 W |
Amp | 105 A |
Product or component type | Power supply |
Product Type | Phaseo Easy ABL2 |
tax text on product card | Incl. Tax |
Network Frequency | 47...63 Hz |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 850 g |
Range of Product | Easy Modicon ABL2 |
Breaking Capacity | 25kA |
Product Category | Power Supply |
Range | Phaseo Easy ABL2 |
Package1 Length*Width*Height (dimensions) | 22.2 x 12.3 x 3.6 cm |