![Short rear connections, ComPact NSX, EasyPact CVS, 630 A, set of 2 parts main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/l/v/lv432475.jpg)
Short rear connections, ComPact NSX, EasyPact CVS, 630 A, set of 2 parts
Description
Product Details
Activity | PPCCB |
---|---|
Part Number | LV432475 |
Warranty Period | 18 months |
Product or component type | Short rear connection |
Product Type | MCCB Short Rear Connections |
tax text on product card | Incl. Tax |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 391 g |
Green Premium Label | No |
Product Category | Accessories |
Package1 Length*Width*Height (dimensions) | 16.4 x 10 x 3.4 cm |