Shaver Socket, Concept, 240V, Horizontal, white
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Shaver Socket, Concept, 240V, Horizontal, white
Incl. Tax
Incl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | A3727H |
Product Type | Shaver Socket |
Package 1 Weight | 535.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Concept |
Package1 Length*Width*Height (dimensions) | 53 x 70 x 120 mm |
Pincode Group | Thailand |