motion control stepper motor drive - SD328 - <= 6.8 A

SD328AU68S2
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This product belongs to the range Lexium SD3 & Motors 3-phase stepper drives and stepper motors. The 3-phase stepper motor drive with an integrated analogue input, Modbus fieldbus and CANopen fieldbus communication interface. High torque is available even at low speeds.  It is a motor drive with 100 to 120V rated supply voltage, 200 to 230V, 6.8A motor phase current, 420W nominal power at 230V and 3000RPM max mechanical speed. It figures RJ45 connector for CANopen interface, RJ45 connector for Modbus interface, spring terminal for CANopen interface for electrical connection. Its dimensions are 72mm (Width) x 140mm (Depth) x 145mm (Height). It weighs 1.2kg. This BRS stepper motor is designed for Lexium SD3 stepper motor drives and suitable for short-distance positioning, such as labelling. This product is certified by CUL, TUV, CE and UL. It meets EN/IEC 50178, EN/IEC 61800-3 environment 1 and EN/IEC 61800-5-1 standards. This product is compatible with Lexium BRS stepper motors. It can be mounted in a vertical position (more and less 10°). This is required for cooling it. The EMC plate is mounted at its bottom. Lexium SD3 & BRS3, Three-phase range up to 19.7Nm with high accuracy and high torque at low rotation speeds. The SD3 is a universally applicable stepper motor drive. Connect the stepper motor to the drive, set the current and step resolution, it is ready.

Product Details

Activity IDMST
Part Number SD328AU68S2
Green Premium Label No
Breaking Capacity 25kA
Range Lexium SD3
Package1 Length*Width*Height (dimensions) 0 x 72 x 145 mm

Seller Information

Documents

Reviews