![SCREW TERMINAL, PROTECTIVE EARTH, 2 POINTS, 2,5MM², GREEN-YELLOW main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/n/s/nsytrv22pe.jpg)
SCREW TERMINAL, PROTECTIVE EARTH, 2 POINTS, 2,5MM², GREEN-YELLOW
Incl. Tax
Incl. Tax
All Sellers
![SCREW TERMINAL, PROTECTIVE EARTH, 2 POINTS, 2,5MM², GREEN-YELLOW](https://eshop-th.se.com/media/catalog/product/n/s/nsytrv22pe.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
SCREW TERMINAL, PROTECTIVE EARTH, 2 POINTS, 2,5MM², GREEN-YELLOW
Incl. Tax
Incl. Tax
Description
Product Details
Activity | PPLVS |
---|---|
Part Number | NSYTRV22PE |
Product Type | terminal block |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 12 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Linergy TR terminals blocks |
Package1 Length*Width*Height (dimensions) | 5 x 6.8 x 25.2 cm |