![Screw shield sealable and divisible - for C120 main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/1/8/18527_1.jpg)
Screw shield sealable and divisible - for C120
Product Details
Activity | HDCFD |
---|---|
Part Number | 18527 |
Warranty Period | 18 months |
Product Type | C120 |
tax text on product card | Incl. Tax |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 26 g |
Product Category | Acti9 Miniature Circuit Breakers - MCBs |
Range | C120 |
Package1 Length*Width*Height (dimensions) | 11.5 x 4 x 1.8 cm |