![Screw shield - 1 pole - 18 mm - for Vigi iC60 main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/a/9/a9a26982_1.jpg)
Screw shield - 1 pole - 18 mm - for Vigi iC60
Product Details
Activity | HDCFD |
---|---|
Part Number | A9A26982 |
Warranty Period | 18 months |
Product Type | Acti 9 iC60 |
tax text on product card | Incl. Tax |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 23 g |
Product Category | Acti9 Miniature Circuit Breakers - MCBs |
Range | Acti 9 iC60 |
Package1 Length*Width*Height (dimensions) | 12 x 8 x 2 cm |