Screw connectors for ring terminal, Acti9, set of 8
Product Details
Activity | HDCFD |
---|---|
Part Number | 27053 |
Warranty Period | 18 months |
Product Type | I |
tax text on product card | Incl. Tax |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 36 g |
Product Category | Acti9 Miniature Circuit Breakers - MCBs |
Range | I |
Package1 Length*Width*Height (dimensions) | 9.5 x 4 x 1 cm |