Schneider Electric ที่ชาร์จ USB + เต้ารับสากล, AvatarOn A , 16A , 250V , สีขาว

A70426USB_IS_WE
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Schneider Electric AvatarOn USB charger + socket-outlet A70426USB_IS_WE is a complete product in color white. Its connector is USB port, socket-outlet. The connection terminals of this USB charger + socket-outlet are 3 pins. Its matching mounting box can be recessed into the surface of the wall with flush type. The fixing mode of this device is by screws. Being made of PC material, this USB charger + socket-outlet is quite reliable and resistant. It is 120 mm in width, 70 mm in height, 35.5 mm in depth, with an embedding depth of 24.5 mm. The IP rating of this device is IP20. What's more, it well satisfied the standard of IEC 60884-1, IEC 62368-1. This USB charger + socket-outlet is SVHC (substances of very high concern) free too. It obtained IEC certificate as well. What's more, this device is qualified as a green premium product, with minimal use of hazardous substances.

Product Details

Activity HDCWD
GTIN Code 3606481501332
Package 1 Weight 148
Show Accessory No
Green Premium Label No
Breaking Capacity 25kA
Package1 Length*Width*Height (dimensions) 12 x 7 x 3.6 cm

Seller Information

Documents

Reviews