Schneider Electric TV coaxial outlet, รุ่น S-Flexi, 1.5 module size, white
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric TV coaxial outlet, รุ่น S-Flexi, 1.5 module size, white
Incl. Tax
Incl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
GTIN Code | 8935261619086 |
Package 1 Weight | 14.01 |
Show Accessory | No |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | S-Flexi |
Package1 Length*Width*Height (dimensions) | 4.8 x 2.5 x 3 cm |