Schneider Electric Kavacha - 80A - 440V - สวิตช์แยกขั้วสามขั้วแบบติดตั้งบนพื้นผิว - IP66
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Kavacha - 80A - 440V - สวิตช์แยกขั้วสามขั้วแบบติดตั้งบนพื้นผิว - IP66
Incl. Tax
Incl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
GTIN Code | 9555228713511 |
Package 1 Weight | 716.667 |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Kavacha |
Package1 Length*Width*Height (dimensions) | 8.3 x 9 x 17.5 cm |