Safety switch, heavy duty, non fusible, 100A, 3 wire, 3 poles, 100hp, 600VAC/DC, Type 1

HU363
login_green To View the best prices please Sign in / Register.
Out of stock

Description

The Square D™ by Schneider Electric brand Heavy Duty Safety Switch is designed to be tough, reliable and provide exceptional performance in the most grueling conditions. F Series safety switches provide significantly higher levels of mechanical endurance than NEMA KS-1 or UL98 standards require. All heavy duty safety switches feature a quick-make, quick-break operating mechanism, a dual cover interlock and a color-coded indicator handle. This Single Throw Safety Switch has a rated current of 100A and is UL listed with a NEMA 1 rating of protection. This 3-pole switch has operational voltage ratings of 600VAC/DC. The enclosure is made of steel and has no neutral installed. This non-fusible disconnect has a short circuit current rating of 200kA. This safety switch is surface mounted. This switch comes with an 18 months warranty.

Product Details

Activity PPCCB
Part Number HU363
Product Type Single Throw Safety Switch
Unit Type Of Package 1 Pc
Number Of Units In Package 1 1
Package 1 Weight 7.53 kg
Green Premium Label No
Breaking Capacity 25kA
Range Heavy Duty Safety Switches
Package1 Length*Width*Height (dimensions) 18.796 x 27.178 x 59.436 cm

Seller Information

Documents

Reviews