![Safety switch, general duty, non fusible, 30A, 2 poles, 3 hp, 240 VAC, NEMA 3R, bolt-on provision main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/d/u/du221rb.jpg)
Safety switch, general duty, non fusible, 30A, 2 poles, 3 hp, 240 VAC, NEMA 3R, bolt-on provision
Incl. Tax
Incl. Tax
All Sellers
![Safety switch, general duty, non fusible, 30A, 2 poles, 3 hp, 240 VAC, NEMA 3R, bolt-on provision](https://eshop-th.se.com/media/catalog/product/d/u/du221rb.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Safety switch, general duty, non fusible, 30A, 2 poles, 3 hp, 240 VAC, NEMA 3R, bolt-on provision
Incl. Tax
Incl. Tax
Description
Product Details
Activity | PPCCB |
---|---|
Part Number | DU221RB |
Product Type | Single Throw Safety Switch |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 2.109 kg |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | General Duty Safety Switches |
Package1 Length*Width*Height (dimensions) | 13.716 x 19.812 x 25.146 cm |