![soft starter for asynchronous motor - ATS01 - 22 A - 380..415V - 7.5..11 KW main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/a/t/ats01n222qn.jpg)
soft starter for asynchronous motor - ATS01 - 22 A - 380..415V - 7.5..11 KW
Incl. Tax
Incl. Tax
All Sellers
![soft starter for asynchronous motor - ATS01 - 22 A - 380..415V - 7.5..11 KW](https://eshop-th.se.com/media/catalog/product/a/t/ats01n222qn.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
soft starter for asynchronous motor - ATS01 - 22 A - 380..415V - 7.5..11 KW
Incl. Tax
Incl. Tax
Description
Product Details
Activity | IDVSD |
---|---|
Part Number | ATS01N222QN |
Product Type | soft starter |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 672.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Altistart 01 |
Package1 Length*Width*Height (dimensions) | 5.7 x 15.1 x 17.2 cm |