soft starter for asynchronous motor, Altistart 48, 42A, 230...415V, 9...45kW
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
soft starter for asynchronous motor, Altistart 48, 42A, 230...415V, 9...45kW
Incl. Tax
Incl. Tax
Product Details
Activity | IDVSD |
---|---|
Package 1 Weight | 5.83 kg |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Altistart 48 |
Package1 Length*Width*Height (dimensions) | 37.0 x 26.0 x 28.5 cm |