soft starter for asynchronous motor, Altistart 48, 1045A, 230...415V, 250...710kW
Product Details
Activity | IDVSD |
---|---|
Package 1 Weight | 115.0 kg |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Altivar Soft Starter ATS 480 |
Package1 Length*Width*Height (dimensions) | 102.0 x 90.0 x 60.0 cm |