Socket RXZ -mixed contact - 7 A - 250 V - screw clamp - for relay RXM2..RXM4..
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Socket RXZ -mixed contact - 7 A - 250 V - screw clamp - for relay RXM2..RXM4..
Incl. Tax
Incl. Tax
Description
- This Zelio RXZ plug-in socket has a rated voltage of 250V AC with an output rating of 7A
- This plug-in relay socket is compatible with interface plug-in relay RXM range
- It has a large choice of number of contacts for high rated current use with space-saving design which allows for a flexible and easy installation on DIN rail
- It helps to reduce the size of enclosures and increase machine reliability: you can mount nearly everywhere
- It is compatible with plug in control relay
- It enables easy installation and connect to relay from its socket
- Workablity for hard-wired logic automated systems to complement the functions of industrial progammable logic controllers (PLCs)
Product Details
Activity | IDSIG |
---|---|
Part Number | RXZE1M4C |
Warranty Period | 18 months |
Product or component type | Rxz |
Product Type | Zelio Relay |
tax text on product card | Incl. Tax |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 0.052 kg |
Range of Product | Harmony Electromechanical Relays |
Device Short Name | By screw (panel) |
Product Category | Accessory |
Range | Zelio Relay |
Package1 Length*Width*Height (dimensions) | 75 x 31 x 29 cm |