Marking strip, Linergy TR, clip in type, 5mm, 100 characters 1 to 100, printed horizontal, numeric, set of 10
Description
Product Details
Activity | PPLVS |
---|---|
Part Number | NSYTRAB51100 |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Linergy TR terminals blocks |