PC box IP66 IK08 RAL7035 Int.H150W105D80 Ext.H164W121D87 opaque PC cover H20

NSYTBP16128
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This TBP is a wall-mounted multi-purpose box made of polycarbonate It has a nominal height, width, and depth of 164 mm, 121 mm, and 87 mm, respectively The internal dimensions of the box are 150 mm x 105 mm x 80 mm The box is one-piece moulded and has a grey (RAL 7035) body with a low plain cover that is secured with plastic screws The cover is closed by four captive flat screws located outside the sealed area of the box to maintain IP It is certified by TÜV and UL, and is resistant to fire up to 960°C in accordance with IEC 62208 standard The box offers high protection against dust and water with an IP66 rating (NEMA 4,4X) and is impact resistant with an IK08 rating (IEC 62262) It also has a class II electrical insulation that prevents electric shocks and allows the building of totally insulated solutions The box can be stored in ambient air temperatures ranging from -15 to 60°C and used in ambient air temperature ranging from -25 to 80 °C without affecting its performance The product comes as a set of 2, with a net weight of 0,33 kg

Product Details

Activity PPUES
Part Number NSYTBP16128
Green Premium Label No
Breaking Capacity 25kA
Range Thalassa TBP
Package1 Length*Width*Height (dimensions) 0 x 121 x 164 mm

Seller Information

Documents

Reviews