HMI encl. Spacial S3CM. H400xW400xD200IP54 IK10, RAL7035.Rear door.

NSYS3CM404020
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Spacial S3CM suspension system steel enclosure with trim frame aluminium. 400 x 400 x 200 mm. Human-machine dialogue application. Single piece body, without mounting plate included. 3 mm double bar lock insert. Steel made, epoxy-polyester powder finish. Protection IP 54, IK10, Enclosure grey RAL 7035, front face grey RAL 7040.

Product Details

Activity PPUES
Part Number NSYS3CM404020
Green Premium Label No
Breaking Capacity 25kA
Range Spacial S3CM

Seller Information

Documents

Reviews