Wall mounted polyester enclosure, Thalassa PLM, plain door, 430x330x200mm, IP66, IK10, RAL 7035

NSYPLM43G
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This PLM is a wall-mounted enclosure that is suitable for multi-purpose applications The enclosure has a nominal height, width, and depth of 430 mm, 330 mm, and 200 mm, respectively It is made of polyester reinforced with fibreglass, which offers superior durability and resistance to industrial and outdoor environments The enclosure comes in a grey (RAL 7035) color The enclosure consists of one body, one door, and two locks The door is plain and can be opened from the front, with two 3 mm double-bar locks for added security The enclosure offers high protection against dust and water with an IP66 rating (IEC 60529) It is also highly resistant to impacts, with an IK10 rating (IEC 62262), and offers protection against electric shocks with a class II electrical insulation rating The enclosure is UL certified and can be stored in ambient air temperatures ranging from -40 to 80°C without affecting its performance Possibility to revert the door to install right or left door opening.

Product Details

Activity PPUES
Part Number NSYPLM43G
Green Premium Label No
Breaking Capacity 25kA
Range Thalassa PLM

Seller Information

Documents

Reviews