Spacial CRN plain door with mount.plate. H600xW500xD200 IP66 IK10 RAL7035..

NSYCRN65200P
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Spacial CRN steel wall-mounting enclosure for multi-purpose applications It is designed for use in harsh environments, withstanding high impact due to its IK10 (IEC62262) rating and high resistance to dust and water with an IP66 rating (IEC60529) This enclosure has a nominal height, width, and depth of 600mm, 500mm, and 200mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a cable gland plate, a plain door with a lock, and a mounting plate The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door, the cable gland plate, and the mounting plate can be removed for maintenance purposes The mounting plate is made of galvanised steel and is plain The net weight of the enclosure is 15kg This compact enclosure is c.UL certified.

Product Details

Activity PPUES
Part Number NSYCRN65200P
Green Premium Label No
Breaking Capacity 25kA
Range Spacial CRN

Seller Information

Documents

Reviews