![Spacial CRN plain door with mount.plate. H400xW400xD200 IP66 IK10 RAL7035.. main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/n/s/nsycrn44200p.jpg)
Spacial CRN plain door with mount.plate. H400xW400xD200 IP66 IK10 RAL7035..
Incl. Tax
Incl. Tax
All Sellers
![Spacial CRN plain door with mount.plate. H400xW400xD200 IP66 IK10 RAL7035..](https://eshop-th.se.com/media/catalog/product/n/s/nsycrn44200p.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Spacial CRN plain door with mount.plate. H400xW400xD200 IP66 IK10 RAL7035..
Incl. Tax
Incl. Tax
Description
Product Details
Activity | PPUES |
---|---|
Part Number | NSYCRN44200P |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Spacial CRN |