Spacial CRN plain door with mount.plate. H300xW300xD200 IP66 IK10 RAL7035..

NSYCRN33200P
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Spacial CRN steel wall-mounting enclosure is designed for multi-purpose applications It is suitable for use in harsh environments, withstanding high impact due to its IK10 (IEC62262) rating and high resistance to dust and water with an IP66 rating (IEC60529) This enclosure has a nominal height, width, and depth of 300mm, 300mm, and 200mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a cable gland plate, a plain door with a three-point lock with a 3mm double-bar insert, and a galvanised steel mounting plate The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door, the cable gland plate, and the mounting plate can be removed for maintenance purposes The net weight of the enclosure is 5,87kg Featuring a epoxy-polyester powder surface finish, which ensures a bright, even and inviting finish. This device is qualified as a green premium product, with minimal use of hazardous substances. This compact enclosure is c.UL certified.

Product Details

Activity PPUES
Part Number NSYCRN33200P
Green Premium Label No
Breaking Capacity 25kA
Range Spacial CRN

Seller Information

Documents

Reviews