![ClimaSys CC - simple thermostat 250V - range of temperature 0…60°C - NO - °C main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/n/s/nsyccotho.jpg)
ClimaSys CC - simple thermostat 250V - range of temperature 0…60°C - NO - °C
Incl. Tax
Incl. Tax
All Sellers
![ClimaSys CC - simple thermostat 250V - range of temperature 0…60°C - NO - °C](https://eshop-th.se.com/media/catalog/product/n/s/nsyccotho.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
ClimaSys CC - simple thermostat 250V - range of temperature 0…60°C - NO - °C
Incl. Tax
Incl. Tax
Description
Product Details
Activity | PPUES |
---|---|
Part Number | NSYCCOTHO |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | ClimaSys CC |