outlet grille plast cut out 92x92mm ext dim 137x117mm IP54

NSYCAG92LPF
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Outlet grille 92 x 92mm made from injected thermoplastic (ASA PC) for Prisma P and ClimaSys CV fan The kit is made of 1 external part for front, 1 support frame and 1 G2 M1 synthetic standard filter for rear of outlet grille The external width is 117mm Ingress protection rating (according to IEC 60529) is IP54 Fixing by screws or by clips Cut-out dimensions is 92 x 92mm Painted in external part: grey (RAL 7035) This product is qualified as a green premium, with minimal use of hazardous substances

Product Details

Activity PPUES
Part Number NSYCAG92LPF
Green Premium Label No
Breaking Capacity 25kA
Range ClimaSys CA

Seller Information

Documents

Reviews