![NSXm100F 36kA AC 3P 25A TMD BUSBAR main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/c/1/c11f3tm025b.jpg)
calcPageSize())"
/>
calcPageSize())"
class="absolute inset-0 object-contain object-center w-full m-auto max-h-screen-75"
:class="{ 'cursor-pointer': !fullscreen }"
width="700"
height="700"
:loading="active!==index ? 'lazy' : 'eager'"
:src="fullscreen ? image.full : image.img"
x-transition.opacity.duration.500ms x-show="active===index"
/>
calcActive())">
NSXm100F 36kA AC 3P 25A TMD BUSBAR
C11F3TM025B
Product Details
Activity |
PPCCB |
Part Number |
C11F3TM025B |
[In] rated current (AT) |
25 A |
No of Poles |
3P |
Product Type |
MCCB NSX CB |
tax text on product card |
Incl. Tax |
Package 1 Weight |
1.15 kg |
Green Premium Label |
No |
Breaking Capacity |
F (36 kA) |
Trip Unit Rating |
25-25 A at 40 deg C |
Product Category |
Circuit Breakers |
Package1 Length*Width*Height (dimensions) |
8 x 13.7 x 8.1 cm |
Frame size (AF) |
100 A |
Pincode Group |
Thailand |
Seller Information
Documents
Reviews