![NSX400N 50kA AC 3P3D 400A 2.3 main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/c/4/c40n32d400.jpg)
NSX400N 50kA AC 3P3D 400A 2.3
Incl. Tax
Incl. Tax
All Sellers
![](https://eshop-th.se.com/media/catalog/product/c/4/c40n32d400.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
NSX400N 50kA AC 3P3D 400A 2.3
Incl. Tax
Incl. Tax
Product Details
Activity | PPCCB |
---|---|
Part Number | C40N32D400 |
[In] rated current (AT) | 400 A |
No of Poles | 3P |
Product Type | MCCB NSX CB |
tax text on product card | Incl. Tax |
Package 1 Weight | 5.618 kg |
Green Premium Label | No |
Breaking Capacity | N (50 kA) |
Trip Unit Rating | 400-400 A at 40 deg C |
Product Category | Circuit Breakers |
Package1 Length*Width*Height (dimensions) | 29.2 x 16 x 15 cm |
Frame size (AF) | 400 A |
Pincode Group | Thailand |