NSX250N 50kA AC 3P3D 200A TMD
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
NSX250N 50kA AC 3P3D 200A TMD
Incl. Tax
Incl. Tax
Product Details
Activity | PPCCB |
---|---|
Part Number | C25N3TM200 |
[In] rated current (AT) | 200 A |
No of Poles | 3P |
Product Type | MCCB NSX CB |
tax text on product card | Incl. Tax |
Package 1 Weight | 2.006 kg |
Green Premium Label | No |
Breaking Capacity | N (50 kA) |
Trip Unit Rating | 200-200 A at 40 deg C |
Product Category | Circuit Breakers |
Package1 Length*Width*Height (dimensions) | 19 x 11.5 x 14 cm |
Frame size (AF) | 200 A |
Pincode Group | Thailand |