NSX100N 50kA AC 3P3D 32A TMD
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
NSX100N 50kA AC 3P3D 32A TMD
Incl. Tax
Incl. Tax
Product Details
Activity | PPCCB |
---|---|
Part Number | C10N3TM032 |
[In] rated current (AT) | 32 A |
No of Poles | 3P |
Product Type | MCCB NSX CB |
tax text on product card | Incl. Tax |
Package 1 Weight | 1.813 kg |
Green Premium Label | No |
Breaking Capacity | N (50 kA) |
Trip Unit Rating | 32-32 A at 40 deg C |
Product Category | Circuit Breakers |
Package1 Length*Width*Height (dimensions) | 19.4 x 14.4 x 11.6 cm |
Frame size (AF) | 100 A |
Pincode Group | Thailand |