![NSX100F 36kA AC 3P3D 63A TMD main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/c/1/c10f3tm063.jpg)
NSX100F 36kA AC 3P3D 63A TMD
Incl. Tax
Incl. Tax
All Sellers
![](https://eshop-th.se.com/media/catalog/product/c/1/c10f3tm063.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
NSX100F 36kA AC 3P3D 63A TMD
Incl. Tax
Incl. Tax
Product Details
Activity | PPCCB |
---|---|
Part Number | C10F3TM063 |
[In] rated current (AT) | 63 A |
No of Poles | 3P |
Product Type | MCCB NSX CB |
tax text on product card | Incl. Tax |
Package 1 Weight | 1.778 kg |
Green Premium Label | No |
Breaking Capacity | F (36 kA) |
Trip Unit Rating | 63-63 A at 40 deg C |
Product Category | Circuit Breakers |
Package1 Length*Width*Height (dimensions) | 19 x 11.2 x 13.7 cm |
Frame size (AF) | 100 A |
Pincode Group | Thailand |