Miniature plug in relay, Harmony, 6A, 4CO, lockable test button, 48V DC

RXM4AB1ED
login_green To View the best prices please Sign in / Register.
Out of stock

Product Details

Activity IDSIG
Package 1 Weight 35.000 g
Green Premium Label No
Breaking Capacity 25kA
Range TeSys D
Package1 Length*Width*Height (dimensions) 4.800 x 2.800 x 2.100 cm

Seller Information

Documents

Reviews